(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Diamond Electrodeposition File Iron Rasp

Diamond Electrodeposition File Iron Rasp
  • Volume Discount

Model: Diamond Electro Deposited Filer
Product Model: Iron Type
Set/Single Item: Single Item
For complete product overview and details on Diamond Electrodeposition File Iron Rasp see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CF1-D91
CF1-D126
CF1-D181
CF2-D91
CF2-D126
CF2-D181
CF3-D91
CF3-D126
CF3-D181
CF9-D91
CF9-D126
CF9-D181
CF11-D91
CF11-D126
CF11-D181
RM20-D91
RM20-D126
RM20-D181
RM22-D91
RM22-D126
RM22-D181
RM26-D91
RM26-D126
RM26-D181
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Particle Size
(#)
Shape Width W
(mm)
Thickness t
(mm)
Diamond Part B
(mm)
Shaft Part φA
1 Piece(s)Available

11 Days or more

55200Triangle1.91.315φ3.2
1 Piece(s)Available

11 Days or more

55140Triangle1.91.315φ3.2
1 Piece(s)Available

11 Days or more

55100Triangle1.91.315φ3.2
1 Piece(s)Available

11 Days or more

55200Round2.2-32φ3.2
1 Piece(s)Available

11 Days or more

55140Round2.2-32φ3.2
1 Piece(s)Available

11 Days or more

55100Round2.2-32φ3.2
1 Piece(s)Available

11 Days or more

55200Flat3.31.515φ3.2
1 Piece(s)Available

11 Days or more

55140Flat3.31.515φ3.2
1 Piece(s)Available

11 Days or more

55100Flat3.31.515φ3.2
1 Piece(s)Available

11 Days or more

55200Flat3.31.222φ3.2
1 Piece(s)Available

11 Days or more

55140Flat3.31.222φ3.2
1 Piece(s)Available

11 Days or more

55100Flat3.31.222φ3.2
1 Piece(s)Available

11 Days or more

55200Flat3.71.622φ3.2
1 Piece(s)Available

11 Days or more

55140Flat3.71.622φ3.2
1 Piece(s)Available

11 Days or more

55100Flat3.71.622φ3.2
1 Piece(s)Available

11 Days or more

85200Flat41.545φ3
1 Piece(s)Available

11 Days or more

85140Flat41.545φ3
1 Piece(s)Available

11 Days or more

85100Flat41.545φ3
1 Piece(s)Available

11 Days or more

85200Round2.3-45φ3
1 Piece(s)Available

11 Days or more

85140Round2.3-45φ3
1 Piece(s)Available

11 Days or more

85100Round2.3-45φ3
1 Piece(s)Available

11 Days or more

85200Square2.62.645φ3
1 Piece(s)Available

11 Days or more

85140Square2.62.645φ3
1 Piece(s)Available

11 Days or more

85100Square2.62.645φ3

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Soldering Type Single Product Set Product Single Item

Additional Products in this Category

Tech Support