(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TORX®HF Screwdriver

TORX®HF Screwdriver
  • Volume Discount

•Standards for Tip Shape : Torx
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on TORX®HF Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

028050

Part Number
028050
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 80 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber Overall Length(mm) 161
Blade Tip T10 Trusco Code 411-7328 Features Special grip design provides an easy grip and comfortable fit.
Mass(g) 33.2g

Please check the type/dimensions/specifications of the part 028050 in the TORX®HF Screwdriver series.

Additional Products in this Category

Tech Support