(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Minus (-), Plus (+)
•Phillips Tip Size (+) : No. 0, No. 1, No. 2, No. 3, No. 4
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Craft Form Screwdriver, see the sections below:
Part Number |
---|
008740 |
110011 |
Loading...
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
---|---|---|---|---|---|
Shaft through | NA | Bolster | NA | Grip Type | Rubber |
Features | Due to the lasered tip, it has superior gripping of screws. Have implemented a special grip shape for ease of grip and good fit in the hand. | Specifications | Matte Nickel Finish, Laser Tip Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy