(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Tightening is possible even at a 25°tilt thanks to the ballpoint shape.
· It can be set as a stand and can be hung from a wall using a hook hole.
Single Product/Set Classification | Single Item | Details Type | Stand | Overall Length(mm) | 165 |
---|---|---|---|---|---|
Mass(g) | 357 | Trusco Code | 415-8938 | Features | It can be set as a stand and can be hung from a wall using a hook hole. |
Please check the type/dimensions/specifications of the part TBDS-8 in the Ballpoint Driver Stand series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy