(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Ballpoint Driver

Ballpoint Driver
  • Volume Discount

[Features]
· Tightening is possible even at a 25°tilt thanks to the ballpoint shape.

Part Number

Configured Part Number is shown.

TBD-8S

Part Number
TBD-8S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Ballpoint Shaft length L (mm) 150 / 80 / 130 / 90 / 110 / 140 / 180 / 190 Single Product/Set Classification Set Product
Shaft type Square Magnet NA Shaft through NA
Bolster NA Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 8 / 5 / 4 / 6 / 10 / 2.5 / 3 / 2
Details Type Set Overall Length(mm) 300 / 142 / 152 / 200 / 220 / 230 / 288 / 240 Set Content 2、2.5、3、4、5、6、8、10
Set Contents (Items) 8 Mass(g) 987/set Trusco Code 415-8920
Features Tightening is possible even at a 25°tilt thanks to the ballpoint shape.

Please check the type/dimensions/specifications of the part TBD-8S in the Ballpoint Driver series.

Additional Products in this Category

Tech Support