(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdrivers - Offset Ratchet Type, Stainless Steel, TRD (Part Numbers)

Screwdrivers - Offset Ratchet Type, Stainless Steel, TRD
  • Volume Discount

[Features]
· The ratchet mechanism enables fast turning in tight spaces.
[Applications]
· For screw removal work in narrow places.

Part Number

Configured Part Number is shown.

Part Number
TRD-415
TRD-417
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Single Product/Set Classification Blade Tip Set Content Mass
(g)
Trusco Code
1 Piece(s)Available

8 Days or more

Phillips (+)/Flathead(-)No.26Single Item(-)6×(+)No.2-65329-4021
1 Piece(s)Available

8 Days or more

CombinationNo.1 / No.2 / No.34.5 ~ 6Set Product-(-) 4.5 X (+) No.1, (-) 6 X (+) No. 2, (+) No. 3, Hexagon 2.5 & 3 & 4 & 5104329-4030

Loading...

  1. 1

Basic Information

Magnet NA Grip Type Stainless Steel Overall Length(mm) 108
Features The ratchet mechanism enables fast turning in tight spaces.

Additional Products in this Category

Tech Support