(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Long Magazine Bit Screwdriver" (Magnetic) (Part Numbers)

"Long Magazine Bit Screwdriver" (Magnetic)
  • Volume Discount

[Features]
· Supports 8 sizes with a single unit.
· The head of the main body is an open type magnetic cap specification and can be used to store 7 bits.
· The magnet prevents internal fluctuations, which allows for smooth work and mitigates discomfort.
· It has an ergonomic handle certified by GS that's gentle on hands and prevents fatigue.

Part Number

Configured Part Number is shown.

TMDL

Part Number
TMDL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.0 / No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 4.5 / 5.5 / 6.5
Shaft length L (mm) 128 Single Product/Set Classification Set Product Shaft type Round
Magnet Available Shaft through NA Bolster NA
Grip Type Rubber Overall Length(mm) 235 Set Content Blade Tip: Flathead Bit: (-)4.5, (-)5.5, (-)6.5, Phillips Bit: (+)No.0, (+)No.1, (+)No.2, Hexalobular Set: T-20, T-25
Mass(g) 190 Trusco Code 300-6981 Features Supports 8 sizes. The head of the main body is of open type magnetic cap specification and can be used to store 7 bits. The magnet is balanced so doesn't make working uncomfortable. The gentle, fatigue-resistant design with ergonomic handles is GS certified.
Specifications Full body hardened

Additional Products in this Category

Tech Support