(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Features a non-slip ergonomically designed grip.
· Features a non-slip ergonomically designed grip.
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 8 | Shaft length L (mm) | 150 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | Available |
Shaft through | NA | Bolster | NA | Grip Type | Rubber |
Overall Length(mm) | 272 | Mass(g) | 147 | Trusco Code | 416-2781 |
Features | Features a non-slip ergonomically designed grip. | Specifications | Full body hardened DIN compliant product |
Please check the type/dimensions/specifications of the part TD-8-150 in the Ordinary Screwdriver (w/ Magnet) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy