(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Screwdrivers - Offset Ratchet Type, 5-Bit/9-Bit, 425-B

Screwdrivers - Offset Ratchet Type, 5-Bit/9-Bit, 425-B

Click this image to zoom it.

Move the mouse over the image to zoom

  • 425
  • 425-5B
  • 425-9B
  • Volume Discount

•Standards for Tip Shape : Combination, Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : None
For complete product overview and details on Offset Ratchet Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
425-5B
425-9B
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Tip size / Phillips (+) (Box/Hex/Ball-Point) Width Across Flats (mm) Set Content Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Phillips (+)/Flathead(-)No.1 / No.2-(+) No. 1 & 2 (Quantity: 2) & 3, (-) 6327-218479/set
1 Piece(s)Available

8 Days or more

CombinationNo.1 / No.2 / No.32.5 ~ 6(+) No. 1 & 2 & 3, (-)6, Hexagon 2.5 & 3 & 4 & 5 & 6327-219295/set

Loading...

  1. 1

Basic Information

Tip size / flathead (-) blade width (mm) B1 6 Single Product/Set Classification Set Product Shaft type Square
Magnet NA Grip Type Stainless Steel Overall Length(mm) 108
Features Super-thin type with 21 mm wide head. Uses super thin type head ratchet structure for convenient work in tight spaces. Magnet-type chucking can be easily attached and detached. Uses super short bits (total length of 19 mm).

Additional Products in this Category

Tech Support