(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Action Grip Screwdriver (Part Numbers)

Super Action Grip Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • 3350
  • 3350-BP6
  • Volume Discount

•Standards for Tip Shape : Combination, Hexagon
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : None
For complete product overview and details on Super Action Grip Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

3350

Part Number
3350
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 6
Single Product/Set Classification Set Product Shaft type Square Magnet NA
Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 5 / 4 / 6 Set Content Screwdriver Bit: (+) No. 1 x (+) No. 3 x 125, (+) No. 2 x (-) 6 x 125, Hexalobular Bit: T20 x T25 x 125, T27 x T30 x 125, Hexagonal Ballpoint Bit: H4 x BP4 x 125, H5 x BP5 x 125, H6×BP6×125
Trusco Code 275-9039 Features Suitable for removal of screws which require force. This screwdriver can be used 2 ways, as straight and T driver. Mass(g) 363/set

Please check the type/dimensions/specifications of the part 3350 in the Super Action Grip Screwdriver series.

Additional Products in this Category

Tech Support