(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type Configuration: Others
•Tip Shape Tamper-proof: T-shape Tamper-proof Type
•Single Item/Set Classification: Set Product
•Trusco Code: 288-0369
•Set Content (piece): 2
Type (Configuration) | Other | Tip Shape, Tamper-proof | T Type Tamper-Proof Type | Single Item / Set Classification | Set Product |
---|---|---|---|---|---|
Set Content(piece) | 2 | Trusco Code | 288-0369 | Mass(g/set) | 80 |
Features | Compatible with an anti-theft Hexalobular screw. They have been made into a set of 8 sizes, with 2 well-used sizes. Removing some of the large ones, commercial 6.35 mm tool bits can be used. A convenient compact portable tool about the size of your palm. | Specification Small | T8・T10・T15・T20 | Specification Large | T25/T27/T30/T40 (Replacement) |
Overall Length (Small)(mm) | 68 | Overall Length (Large)(mm) | 73 |
Please check the type/dimensions/specifications of the part D-642 in the "Cross Hexalobular Wrench" (for Hexalobular Screws) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy