(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drum Wrench - TDRWAL01

Drum Wrench - TDRWAL01
  • Volume Discount

[Features]
· Compatible as a lid for various drum cans.
· It is a 3/4-inch and 2-inch claw wrench.

Part Number

Configured Part Number is shown.

TDRWAL01

Part Number
TDRWAL01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Dedicated Tool Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 270 Single Item / Set Single Item Trusco Code 366-8894
Mass 212g

Please check the type/dimensions/specifications of the part TDRWAL01 in the Drum Wrench - TDRWAL01 series.

Additional Products in this Category

Tech Support