(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination Type, Nickel Coated, TCS/TCS-S

Wrenches - Combination Type, Nickel Coated, TCS/TCS-S
  • Volume Discount

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly.
· The surface with satin finish is comfortable to the hand and resists slipping.
· The wrench is used for quick turning and the offset wrench for final tightening work.
· Made of general chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TCS-0007
TCS-0008
TCS-0010
TCS-0012
TCS-0013
TCS-0014
TCS-0017
TCS-0019
TCS-0022
TCS-0024
TCS-0030
TCS-0032
TCS-10S
TCS-14S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Content
(mm)
Set Content
(Point)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

987Single Item--301-417720g
1 Piece(s)Available

11 Days or more

1038Single Item--301-418525g
1 Piece(s)Available

11 Days or more

12310Single Item--301-420740g
1 Piece(s)Available

11 Days or more

14312Single Item--301-422355g
1 Piece(s)Available

8 Days or more

14713Single Item--301-423160g
1 Piece(s)Available

11 Days or more

16814Single Item--301-424080g
1 Piece(s)Available

8 Days or more

20717Single Item--301-4274145g
1 Piece(s)Available

8 Days or more

23019Single Item--301-4291180g
1 Piece(s)Available

8 Days or more

26022Single Item--301-4312230g
1 Piece(s)Available

8 Days or more

30924Single Item--301-4321360g
1 Piece(s)Available

8 Days or more

38030Single Item--301-4355675g
1 Piece(s)Available

8 Days or more

41832Single Item--301-4363820g
1 Piece(s)Available

8 Days or more

-8 ~ 24Set Product8、10、12、13、14、17、19、21、22、2410301-41261,650 g/set
1 Piece(s)Available

8 Days or more

-5.5 ~ 32Set Product5.5、6、8、10、12、13、14、17、19、22、24、27、30、3214301-41423500 g/set

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15

Additional Products in this Category

Tech Support