(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Switchable Type Ratchet, Combination Wrench (Short Type)

Switchable Type Ratchet, Combination Wrench (Short Type)
  • Volume Discount

[Features]
· It can switch between forward and reverse by moving the switching claw left or right.
· Ratchet wrench handle bend angle is small at 15°, ideal for working in locations with height restrictions.
· Uses 60-tooth gears to achieve a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TGRW-07RS
TGRW-08RS
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Trusco Code Mass
1 Piece(s)Available

11 Days or more

7415-966730g
1 Piece(s)Available

11 Days or more

8415-967528g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 90 Offset Angle(°) 15 Single Item / Set Single Item
Thick Eyeglasses(mm) 7.4 Thick Wrench(mm) 5.5

Additional Products in this Category

Tech Support