(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, TGRW-800FS (Part Numbers)

Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, TGRW-800FS
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· The angle of the head on the ratchet offset side can be set arbitrarily.
· Uses 72-tooth gears to achieve a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.

Part Number

Configured Part Number is shown.

TGRW-800FS

Part Number
TGRW-800FS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 7 / 8 Single Item / Set Set Product Set Content(Point) 8
Set Content TGRW-07FS、08FS、10FS、12FS、13FS、14FS、17FS、19FS Trusco Code 415-9926 Mass 891 g/set

Please check the type/dimensions/specifications of the part TGRW-800FS in the Wrenches - 8-Piece Set, Flex-Head, Combination Ratchet Type, TGRW-800FS series.

Additional Products in this Category

Tech Support