(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Combination Wrench (Short Type) (Part Numbers)

Ratchet Combination Wrench (Short Type)
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· As it is straight, it is ideal for work in narrow and deep places.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

TGRW-07S

Part Number
TGRW-07S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 88 Two-sided Width Size(mm) 7 Single Item / Set Single Item
Thick Eyeglasses(mm) 7 Thick Wrench(mm) 5.1 Trusco Code 415-9390
Mass 24g

Please check the type/dimensions/specifications of the part TGRW-07S in the Ratchet Combination Wrench (Short Type) series.

Additional Products in this Category

Tech Support