(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Combination Wrench (Standard Type)

Ratchet Combination Wrench (Standard Type)
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· As it is straight, it is ideal for work in narrow and deep places.
· Uses 72-tooth gears to achieve a feed angle of 5°.
· The finished surface is beautiful, pleasant to touch, and feels heavy.

Part Number

Configured Part Number is shown.

TGRW-800

Part Number
TGRW-800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 7 / 8 Single Item / Set Set Product Details Type Set
Set Content(Point) 8 Set Content TGRW-07、08、10、12、13、14、17、19 Trusco Code 415-9659
Mass 1,158 g/set

Please check the type/dimensions/specifications of the part TGRW-800 in the Ratchet Combination Wrench (Standard Type) series.

Additional Products in this Category

Tech Support