(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

4 in 1 Plate Ratchet (Universal Type)

4 in 1 Plate Ratchet (Universal Type)
  • Volume Discount

•Model : Plate Ratchet Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12+ù13+ù14, 13+ù17+ù19+ù21, 8+ù10+ù12+ù13
•Single Item / Set : Single Item
For complete product overview and details on 4 in 1 Plate Ratchet (Universal Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RFW-1
RFW-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thickness T1 Thickness T2 Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1728×10×12×1319.521.5381-3525180
1 Piece(s)Available

8 Days or more

17410×12×13×142023.5381-3533200

Loading...

  1. 1

Basic Information

Model Plate Ratchet Wrench Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support