(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Band Wrench with Wing Screw

Hanging Band Wrench with Wing Screw
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Two-sided Width Size : 10+ù12+ù13
•Single Item / Set : Single Item
For complete product overview and details on Hanging Band Wrench with Wing Screw, see the sections below:

Part Number

Configured Part Number is shown.

HRB-1013

Part Number
HRB-1013
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 155 Two-sided Width Size(mm) 10×12×13 Single Item / Set Single Item
Thickness(mm) 69 Trusco Code 367-2891 Mass(g) 220

Please check the type/dimensions/specifications of the part HRB-1013 in the Hanging Band Wrench with Wing Screw series.

Additional Products in this Category

Tech Support