(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drum Wrench (Part Numbers)

Drum Wrench
  • Volume Discount

[Features]
· Compatible with lids for various types of drum can found both in Japan and overseas. Can also be used for an air vent plug.
· The surface is given a baked coating.
· The material is ductile cast iron.
[Applications]
· For opening/closing drum can lids.

Part Number

Configured Part Number is shown.

AB5100

Part Number
AB5100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Dedicated Tool Ratchet mechanism NA Swivel (flex) NA
Overall Length(mm) 420 Single Product/Set Classification Single Item Trusco Code 342-8745
Mass(g) 1100

Please check the type/dimensions/specifications of the part AB5100 in the Drum Wrench series.

Additional Products in this Category

Tech Support