(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - 3-Piece Set, Micro Open-End Type, Double-Ended, SMC

Wrenches - 3-Piece Set, Micro Open-End Type, Double-Ended, SMC
  • Volume Discount

[Features]
· A single tool can be used for tightening work on 2 sizes of bolt nuts.
· Capable of fast turning when tightening temporarily, which is an advantage of wrenches.
· The opening is inclined by approximately 15°, allowing for work in narrow spaces by using both sides.
· Own the whole set for rapid support of various bolts and nuts.
[Applications]
· For tightening hex bolts and nuts

Part Number

Configured Part Number is shown.

SMCS300

Part Number
SMCS300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Double-ended wrench Ratchet mechanism NA Swivel (flex) NA
Width across flat dimension(mm) 5.5×7 / 3.2×4 / 4×5 Single Product/Set Classification Set Product Set Contents (Items) 3
Case Size: Frontage x Depth x Height(mm) 3.2×4、4×5、5.5×7 Trusco Code 376-6462 Mass(g) 60/1 Set

Please check the type/dimensions/specifications of the part SMCS300 in the Wrenches - 3-Piece Set, Micro Open-End Type, Double-Ended, SMC series.

Additional Products in this Category

Tech Support