(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Micro Open-End Type, Double-Ended, SMC (Part Numbers)

Wrenches - Micro Open-End Type, Double-Ended, SMC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A single tool can be used for tightening work on 2 sizes of bolt nuts.
· Capable of fast turning when tightening temporarily, which is an advantage of wrenches.
· The opening is inclined by approximately 15°, allowing for work in narrow spaces by using both sides.
[Applications]
· For tightening hex bolts and nuts

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMC0304
SMC0405
SMC0507
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

823.2×4376-643810
1 Piece(s)Available

8 Days or more

914×5376-644613
1 Piece(s)Available

8 Days or more

1005.5×7376-645420

Loading...

  1. 1

Basic Information

Type Double-ended wrench Ratchet mechanism NA Swivel (flex) NA
Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support