(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchets - Square Socket, Single-Ended Offset Type, KKL (KKL0025)

Ratchets - Square Socket, Single-Ended Offset Type, KKL KKL0025

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model : Single Ended Box Wrench
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Square Ratchet Spanner, see the sections below:

PDF

Part Number

Configured Part Number is shown.

KKL0025

 
Part Number
KKL0025
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

5352532116-14912300

Loading...

  1. 1

Basic Information

Type Single-ended offset Ratchet mechanism Available Swivel (flex) NA
Single Product/Set Classification Single Item

Please check the type/dimensions/specifications of the part KKL0025 in the Ratchets - Square Socket, Single-Ended Offset Type, KKL series.

Products like this...

Part Number
KKL0019
KKL0032
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

3251928116-1474860
1 Piece(s)Available

11 Days or more

5903237116-15123270

Additional Products in this Category

Tech Support