(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Iron Rasp (TRF15)

Diamond Iron Rasp TRF15
  • Volume Discount

[Features]
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: The dimensional precision for the shape of each piece is extremely high, with particularly excellent edge and tip quality. While it is pliable to an extent, it is rigid and hard to bend.
· Diamond: Excellent resistance to abrasion as it uses high purity, hard diamonds. Additionally, the shape of the diamond is called "blocky", which exhibits excellent grinding power as the powder itself has edges.
· Coating: Two coatings of diamond lengthen the lifespan.
[Applications]
· Ideal for grinding and polishing of hard materials.
· Ideal for metal molds and precision molds.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.

Part Number

Configured Part Number is shown.

TRF15

Part Number
TRF15
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Blade Length
(mm)
Cross-sectional dimensions Trusco Code Mass
1 Piece(s)Available

11 Days or more

120253.8 (Elliptical)302-21707g

Loading...

  1. 1

Basic Information

Type Soldering Iron File Product Type Soldering Type Overall Length(mm) 155
Single Product Set Product Single Item Details Type Diamond Iron Rasp Features It is a diamond file of the highest quality that utilizes metal from the Swiss company, Barrobes. File metal: The precision of dimensions for the shape of 1:1 is extremely high, and the quality of the edge and tip in particular excel. While there is moderate bending, it is resistant to curving due to being made of steel. Diamond: Excellent resistance to abrasions due to using a diamond with high purity and hardness. Additionally, the shape of the diamond is called blocky, and there is grinding power that comes from the powder itself having an edge. Coating: The two layers of diamond coating lengthen the lifespan.
Application Ideal for grinding/polishing of hard objects. Ideal for metal molds and precision molds. Small diameter holes / chamfering / grinding / core grinding / finishing polish, etc. Material Tool Steel (HRC 45 degree) Diamond Abrasive Nickel (Electrodeposited Glue) Chrome (Coating)

Please check the type/dimensions/specifications of the part TRF15 in the Diamond Iron Rasp series.

Products like this...

Part Number
TRF15170
TRF16
TRF16170
TRF18
TRF18170
TRF20
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Blade Length
(mm)
Cross-sectional dimensions Trusco Code Mass
1 Piece(s)Available

8 Days or more

170253.8 (Elliptical)328-93897g
1 Piece(s)Available

8 Days or more

120253.7 (Elliptical)302-21888g
1 Piece(s)Available

8 Days or more

170253.7 (Elliptical)328-93978g
1 Piece(s)Available

11 Days or more

120253.1 (Rectangular Type)302-21969g
1 Piece(s)Available

11 Days or more

170253.1 (Rectangular Type)328-94019g
1 Piece(s)Available

8 Days or more

120252.6 (Square)302-22008g

Additional Products in this Category

Tech Support