(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Files - Single or Set Option, Tool Steel, TMIS/TNF/TNFS

Diamond Files - Single or Set Option, Tool Steel, TMIS/TNF/TNFS
  • Volume Discount

It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.

Part Number

Configured Part Number is shown.

Part Number
TMIS1
TMIS2
TMIS3
TMIS4
TMIS5
TMIS6
TNF12120
TNF12170
TNF1280
TNF32120
TNF32170
TNF3280
TNF42120
TNF42170
TNF4280
TNF52120
TNF52170
TNF5280
TNF62120
TNF62170
TNF6280
TNFS1
TNFS2
TNFS3
TNFS4
TNFS5
TNFS6
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Particle Size
(#)
Single Product Set Product Details Type Blade Length
(mm)
Shape Set Content Trusco Code Mass
1 Piece(s)Available

8 Days or more

140120/170Single ItemDiamond Mini Rasp Set40-Fine (#170): flat, half-round, round, second cut (#120): flat, half-round, round328-906173 g/set
1 Piece(s)Available

11 Days or more

140170Single ItemDiamond Mini Rasp Set40-Fine (#170): flat, half-round, round, triangle, square328-907963 g/set
1 Piece(s)Available

8 Days or more

140120Single ItemDiamond Mini Rasp Set40-Second cut (#120): Flat, semi-circular, circular, triangular and square328-908763 g/set
1 Piece(s)Available

12 Days or more

14080/120/170Single ItemDiamond Mini Rasp Set40-Flat: fine (#170), medium (#120), coarse (#80)328-909528 g/set
1 Piece(s)Available

8 Days or more

14080/120/170Single ItemDiamond Mini Rasp Set40-Half Circle: Fine (#170) Medium (#120) Coarse (#80)328-910928 g/set
1 Piece(s)Available

8 Days or more

14080/120/170Single ItemDiamond Mini Rasp Set40-Round: Fine (#170), Medium (#120), Coarse (#80)328-911728 g/set
1 Piece(s)Available

8 Days or more

140120Single ItemDiamond Needle File70Flat-302-23587g
1 Piece(s)Available

8 Days or more

140170Single ItemDiamond Needle File70Flat-302-23407g
1 Piece(s)Available

9 Days or more

14080Single ItemDiamond Needle File70Flat-302-23667g
1 Piece(s)Available

8 Days or more

140120Single ItemDiamond Needle File70Triangle-328-93037g
1 Piece(s)Available

9 Days or more

140170Single ItemDiamond Needle File70Triangle-328-92907g
1 Piece(s)Available

11 Days or more

14080Single ItemDiamond Needle File70Triangle-328-93117g
1 Piece(s)Available

12 Days or more

140120Single ItemDiamond Needle File70Square-328-93387g
1 Piece(s)Available

11 Days or more

140170Single ItemDiamond Needle File70Square-328-93207g
1 Piece(s)Available

8 Days or more

14080Single ItemDiamond Needle File70Square-328-93467g
1 Piece(s)Available

8 Days or more

140120Single ItemDiamond Needle File70Semi-Circular-302-23827g
1 Piece(s)Available

8 Days or more

140170Single ItemDiamond Needle File70Semi-Circular-302-23747g
1 Piece(s)Available

11 Days or more

14080Single ItemDiamond Needle File70Semi-Circular-302-23917g
1 Piece(s)Available

9 Days or more

140120Single ItemDiamond Needle File70Round-328-93627g
1 Piece(s)Available

9 Days or more

140170Single ItemDiamond Needle File70Round-328-93547g
1 Piece(s)Available

8 Days or more

14080Single ItemDiamond Needle File70Round-328-93717g
1 Piece(s)Available

11 Days or more

--Set ProductDiamond Needle File Set--Fine (#170): flat, half-round, round, second cut (#120): flat, half-round, round328-923173 g/set
1 Piece(s)Available

11 Days or more

--Set ProductDiamond Needle File Set--Fine (#170): flat, half-round, round, triangle, square328-924963 g/set
1 Piece(s)Available

8 Days or more

--Set ProductDiamond Needle File Set--Second cut (#120): Flat, semi-circular, circular, triangular and square328-925763 g/set
1 Piece(s)Available

9 Days or more

--Set ProductDiamond Needle File Set--Flat: fine (#170), medium (#120), coarse (#80)328-926528 g/set
1 Piece(s)Available

8 Days or more

--Set ProductDiamond Needle File Set--Half Circle: Fine (#170) Medium (#120) Coarse (#80)328-927328 g/set
1 Piece(s)Available

8 Days or more

--Set ProductDiamond Needle File Set--Round: Fine (#170), Medium (#120), Coarse (#80)328-928128 g/set

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Features It is a diamond file of the highest quality that utilizes metal from the Swiss company, Barrobes. File Metal: High precision of dimensions, with moderate bending. Diamond: Custom-made diamond has abrasion resistance and grinding power. Coating: Since it is uniform, its holding power is strong, and is resistant to shedding. Application Ideal for grinding/polishing of hard objects. Small diameter holes / chamfering / grinding / core grinding / finishing polish, etc.
Material Tool Steel (HRC 45 degree) Diamond Abrasive Nickel (Electrodeposited Glue) Chrome (Coating)

Additional Products in this Category

Tech Support