(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond File (Precision Type)【1-5 Pieces Per Package】

Diamond File (Precision Type)
  • Volume Discount

[Features]
· Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like.
· The cutting quality of the diamond abrasive grains is sustained until the very end.
· The metal base has elasticity to fit the work material.
· Since it is held firmly by the file base metal in a stable state with originally developed electrodeposition technology, the initial sharpness is maintained until the end.
[Applications]
· Optimal for uses such as finishing grinding for deburring/repairs/ground glass joints.
· Finishing of various molds, modification, corner rounding, grinding of various blades, and grinding of various hard materials.

Part Number

Configured Part Number is shown.

Part Number
GS-5-HA
GS-5-HI
GS-5-K
GS-5-M
GS-5-S
GS-5-SET
GS-8-HA
GS-8-HI
GS-8-K
GS-8-M
GS-8-S
GS-8-SET
GS-10-HA
GS-10-HI
GS-10-K
GS-10-M
GS-10-S
GS-12-HA
GS-12-HI
GS-12-K
GS-12-M
GS-12-S
GS-12-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Single Product Set Product Details Type Blade Length
(mm)
Type Shape Set Content Trusco Code Mass Shape of handle
1 Piece(s)Available

8 Days or more

200Single Item-805 pcs./setHalf round (width) 7.5 × (thickness) 2.5-117-873317.8gRound
1 Piece(s)Available

8 Days or more

200Single Item-805 pcs./setFlat (width) 7.5 × (thickness) 1.7-117-872521.2gRound
1 Piece(s)Available

8 Days or more

200Single Item-805 pcs./setSquare (Width) 3.5-117-628518.7gRound
1 Piece(s)Available

8 Days or more

200Single Item-805 pcs./setRound (Φ) 4.0-117-627718.7gRound
1 Piece(s)Available

8 Days or more

200Single Item-805 pcs./setTriangle (width) 4.8-117-629318.3gRound

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

200Set ProductSet-Set-GS-5-HI、GS-5-HA、GS-5-M、GS-5-K、GS-5-S117-630794.7 g/set-
1 Piece(s)Available

8 Days or more

180Single Item-708 pcs./setHalf round (width) 7.0 × (thickness) 2.0-117-875013.7gRound
1 Piece(s)Available

8 Days or more

180Single Item-708 pcs./setFlat (width) 7.0 × (thickness) 1.5-117-874116.0gRound
1 Piece(s)Available

8 Days or more

180Single Item-708 pcs./setSquare (Width) 3.0-117-634013.6gRound
1 Piece(s)Available

8 Days or more

180Single Item-708 pcs./setRound (Φ) 3.5-117-633112.9gRound
1 Piece(s)Available

8 Days or more

180Single Item-708 pcs./setTriangle (width) 4.5-117-635813.7gRound
1 Piece(s)Available

8 Days or more

180Set ProductSet-Set-GS-8-HI、GS-8-HA、GS-8-M、GS-8-K、GS-8-S117-636669.9 g/set-
1 Piece(s)Available

8 Days or more

140Single Item-5010 pcs./setHalf round (width) 5.5 × (thickness) 1.8-117-87768.0gRound
1 Piece(s)Available

8 Days or more

140Single Item-5010 pcs./setFlat (width) 5.5 × (thickness) 1.5-117-87688.6gRound
1 Piece(s)Available

8 Days or more

140Single Item-5010 pcs./setSquare (Width) 2.5-117-64217.5gRound
1 Piece(s)Available

8 Days or more

140Single Item-5010 pcs./setRound (Φ) 3.0-117-64127.2gRound
1 Piece(s)Available

8 Days or more

140Single Item-5010 pcs./setTriangle (width) 3.7-117-64396.9gRound
1 Piece(s)Available

8 Days or more

140Single Item-4012 pcs./setHalf round (width) 5.0 × (thickness) 1.3-117-88065.1gRound
1 Piece(s)Available

8 Days or more

140Single Item-4012 pcs./setFlat (width) 5.3 × (thickness) 0.8-117-87925.1gRound
1 Piece(s)Available

8 Days or more

140Single Item-4012 pcs./setSquare (Width) 2.5-117-64805.3gRound
1 Piece(s)Available

8 Days or more

140Single Item-4012 pcs./setRound (Φ) 2.7-117-64715.6gSquare
1 Piece(s)Available

8 Days or more

140Single Item-4012 pcs./setTriangle (width) 3.0-117-64985.2gSquare

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

140Set ProductSet-Set-GS-12-HI、GS-12-HA、GS-12-M、GS-12-K、GS-12-S117-650126.3 g/set-

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Particle Size(#) 170 Features Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like. The cutting quality of the diamond abrasive grains is sustained until the very end. The metal base has elasticity to fit the work material.
Application Optimal for uses such as the finishing grind for deburring/repairs/ground glass joints. Specifications For Precision Type (#170)

Additional Products in this Category

Tech Support