(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

File with selectable flat, round or semi-circular geometry.

File with selectable flat, round or semi-circular geometry.
  • Volume Discount

[Features]
· Set teeth are sharp and highly durable. Teeth are also set on a side (only one side). A JIS standard compliant product.

Part Number

Configured Part Number is shown.

Part Number
THA200-01
THA250-02
THA300-03
THI300-02
THI300-04
THI350-03
TMA200-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of grain Details Type Blade Length
(mm)
Blade Width
(mm)
Blade thickness
(mm)
Trusco Code Mass Material
1 Piece(s)Available

8 Days or more

250CoarseHalf Circle Type200216257-3636140gAlloy tool steel (SKS-8)
1 Piece(s)Available

8 Days or more

310Second cutHalf Circle Type250257.0257-3687260gAlloy tool steel (SKS-8)
1 Piece(s)Available

8 Days or more

370FineHalf Circle Type300308.5257-3733430gAlloy tool steel (SKS-8)
1 Piece(s)Available

11 Days or more

370Second cutFlat300307.0257-3539450gAlloy tool steel (SKS-8)
1 Piece(s)Available

8 Days or more

370Dead-smoothFlat300307.0257-3555450gAlloy tool steel (SKS-8)
1 Piece(s)Available

8 Days or more

430FineFlat350347.5257-3580650gAlloy tool steel (SKS-8)
1 Piece(s)Available

8 Days or more

250CoarseRound20088257-382280gCarbon tool steel (SK-2)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Roughness of grain Details Type Blade Length
(mm)
Blade Width
(mm)
Blade thickness
(mm)
Trusco Code Mass Material

Loading...

  1. 1

Basic Information

Type ironworking files Single Product Set Product Single Item Features Set teeth are sharp and durable. Teeth are also set on a side (only one side).

Additional Products in this Category

Tech Support