(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handheld Sander (SA-50S)

Handheld Sander SA-50S

Click this image to zoom it.

Move the mouse over the image to zoom

  • SA-R5C
  • SA-R10S
  • SA-R10C
  • SA-BLKC
  • SA-20C
  • SA-30C
  • SA-50C
  • SA-BLKA
  • SA-BLKS
  • Volume Discount

•Model: Hand Stone Lapper
•Set/Single Item: Single Item
•Feature: Can grind 6 times faster or more and has a life of approx. 100 times longer or more than sandpaper. Can grind the surfaces in any direction. The blade can be replaced easily.
•Application: Sander for grinding wood, aluminum, and plastic.
•Blade Material: Stainless Steel

Part Number

Configured Part Number is shown.

SA-50S

Part Number
SA-50S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Details Type Width
(mm)
Height
(mm)
Particle Size Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

150For Wide Flat Surfaces5050Fine377-244695

Loading...

  1. 1

Basic Information

Model Hand Stone, Rapper Single Item / Set Single Item Features Can grind 6 times faster or more and has a life of approx. 100 times longer or more than sandpaper. Can grind the surfaces in any direction. The blade can be replaced easily.
Application Sander for grinding wood, aluminum, and plastic. Blade material Stainless Steel Material: Grip ABS Resin

Please check the type/dimensions/specifications of the part SA-50S in the Handheld Sander series.

Products like this...

Part Number
SA-BLKC
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Details Type Width
(mm)
Height
(mm)
Particle Size Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

56For Plane and Partial Finish3537Second cut377-258633

Additional Products in this Category

Tech Support