(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drum (Shaft Diameter 6 mm) / Band【1-10 Pieces Per Package】

Drum (Shaft Diameter 6 mm) / Band
  • Volume Discount

[Features]
· Optimal for precise grinding such as deburring.
[Applications]
· Tool used: micro grinder.

Part Number

Configured Part Number is shown.

Part Number
GP2220B-40
GP2220B-60
GP2220B-80
GP2220B-100
GP2220B-120
GP2220B-150
GP2220B-180
GP2220B-240
GP2220B-320
GP2220B-400
GP2220B-600
GP2525B-40
GP2525B-60
GP2525B-80
GP2525B-100
GP2525B-120
GP2525B-150
GP2525B-180
GP2525B-240
GP2525B-320
GP2525B-400
GP2525B-600
GP3030B-40
GP3030B-60
GP3030B-80
GP3030B-100
GP3030B-120
GP3030B-150
GP3030B-180
GP3030B-240
GP3030B-320
GP3030B-400
GP3030B-600
GPD-2220
GPD-2525
GPD-3030
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Details Type Internal Diameter
(mm)
Max. Rotational Speed
(rpm)
Quantity/Pack
(piece)
Shaft length
(mm)
Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-40Band (I.D 22 mm)221800010-116-409127/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-60Band (I.D 22 mm)221800010-116-410427/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-80Band (I.D 22 mm)221800010-116-411227/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-100Band (I.D 22 mm)221800010-116-412127/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-120Band (I.D 22 mm)221800010-116-413927/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-150Band (I.D 22 mm)221800010-116-414727/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-180Band (I.D 22 mm)221800010-116-415527/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-240Band (I.D 22 mm)221800010-116-416327/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-320Band (I.D 22 mm)221800010-116-417127/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-400Band (I.D 22 mm)221800010-116-418027/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-600Band (I.D 22 mm)221800010-116-419827/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-40Band (I.D 25 mm)251800010-116-420144/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Band-25-60Band (I.D 25 mm)251800010-116-421044/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-80Band (I.D 25 mm)251800010-116-422844/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-100Band (I.D 25 mm)251800010-116-423644/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-120Band (I.D 25 mm)251800010-116-424444/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-150Band (I.D 25 mm)251800010-116-425244/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-180Band (I.D 25 mm)251800010-116-426144/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-240Band (I.D 25 mm)251800010-116-427944/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-320Band (I.D 25 mm)251800010-116-428744/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-400Band (I.D 25 mm)251800010-116-429544/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-25-600Band (I.D 25 mm)251800010-116-430944/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-40Band (I.D 30 mm)301300010-116-431751/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-60Band (I.D 30 mm)301300010-116-432551/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-80Band (I.D 30 mm)301300010-116-433351/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-100Band (I.D 30 mm)301300010-116-434151/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-120Band (I.D 30 mm)301300010-116-435051/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-150Band (I.D 30 mm)301300010-116-436851/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-180Band (I.D 30 mm)301300010-116-437651/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-240Band (I.D 30 mm)301300010-116-438451/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-320Band (I.D 30 mm)301300010-116-439251/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-400Band (I.D 30 mm)301300010-116-440651/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-30-600Band (I.D 30 mm)301300010-116-441451/pack
1 Piece(s)Available

8 Days or more

Holder (Drum)22.1206-Drum-18000-42116-451122
1 Piece(s)Available

8 Days or more

Holder (Drum)25.1256-Drum-18000-38116-452028
1 Piece(s)Available

8 Days or more

Holder (Drum)30.1306-Drum-13000-35116-453838

Loading...

  1. 1

Basic Information

Application Polishing Features Optimal for precise grinding such as deburring. Tool Used Micro grinder.

Additional Products in this Category

Tech Support