(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A green rouge-based oil-and-grease impregnation-type abrasive that can be used as it is. It produces a beautiful finished surface.
· It is a felt wheel for final finishing. There are two types, flat and shell types.
· It can be used with both stainless steel and general metals.
[Applications]
· Mirror finish and final polishing on detailed parts.
· Tools used: micro grinder, electric drill.
Part Number |
---|
SF1015H-B |
SF1015S-B |
SF1520H-B |
SF1520S-B |
SF205S-B |
SF612H-B |
SF612S-B |
Loading...
Application | Polishing | Type | Flap with shaft | Material | Felt |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 5000 | Pcs./Box.(piece) | 10 |
Shaft length(mm) | 35 | Features | A Green Rouge-type oil-and-grease impregnation-type abrasive that can be used as it is. It produces a beautiful finished surface. It is a felt wheel for final finishing. There are flat and cannonball types. It can be used in both stainless steel and general metals. | Tool Used | Micro grinder and electric drill. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy