(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Nylon Mix Wheel" (Shaft Diameter: 6 mm)【5 Pieces Per Package】

"Nylon Mix Wheel" (Shaft Diameter: 6 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • FM4025-120
  • FM4025-180
  • FM4025-240
  • FM4025-320
  • Volume Discount

[Features]
· Mixed type of nylon and paper (A abrasive grains).
· Uses a nylon abrasive agent in which abrasive is set between intertwined nylon fibers, so compared to paper abrasive cloths, the fibers embedded in the nylon abrasive agent act as a cushion, preventing excessive snagging of the workpiece.
· A new surface will always appear thanks to its autogenous properties, which prevent clogging and maintain a constant surface roughness of the finishing surface from the beginning until the end of polishing.
· Compact, lightweight tool especially for scratch and hairline removal.
[Applications]
· Optimal for hairline work on stainless steel and aluminum.
· For removal of scratches, burrs and beads on metallic products.
· For polishing the wooden surface of wooden products or coating polishing.
· Tool used: straight grinder. (air + electric)

Part Number

Configured Part Number is shown.

Part Number
FM1025-60
FM1025-80
FM1025-120
FM1025-180
FM1025-240
FM1025-320
FM1025-400
FM4025-60
FM4025-80
FM4025-120
FM4025-180
FM4025-240
FM4025-320
FM4025-400
FM5025-60
FM5025-80
FM5025-120
FM5025-180
FM5025-240
FM5025-320
FM5025-400
FM6025-60
FM6025-80
FM6025-120
FM6025-180
FM6025-240
FM6025-320
FM6025-400
FM8025-60
FM8025-80
FM8025-120
FM8025-180
FM8025-240
FM8025-320
FM8025-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Particle Size
(#)
Number of non-woven fabric cloths
(sheet)
JAN code Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10060284​9​8​9​9​9​9​1​6​5​8​8​3173-0274620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10080284​9​8​9​9​9​9​1​6​5​8​9​0173-0282620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100120284​9​8​9​9​9​9​1​6​5​9​0​6173-0291620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100180384​9​8​9​9​9​9​1​6​5​9​1​3173-0304620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100240384​9​8​9​9​9​9​1​6​5​9​2​0173-0312620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100320424​9​8​9​9​9​9​1​6​5​9​3​7173-0321620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100400424​9​8​9​9​9​9​1​6​5​9​4​4173-0339620/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4060134​9​8​9​9​9​9​1​6​5​6​0​9172-9993220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4080134​9​8​9​9​9​9​1​6​5​6​1​6173-0002220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40120134​9​8​9​9​9​9​1​6​5​6​2​3173-0011220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40180154​9​8​9​9​9​9​1​6​5​6​3​0173-0029220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40240154​9​8​9​9​9​9​1​6​5​6​4​7173-0037220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40320184​9​8​9​9​9​9​1​6​5​6​5​4173-0045220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40400184​9​8​9​9​9​9​1​6​5​6​6​1173-0053220/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5060214​9​8​9​9​9​9​1​6​5​6​7​8173-0061295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5080214​9​8​9​9​9​9​1​6​5​6​8​5173-0070295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50120214​9​8​9​9​9​9​1​6​5​6​9​2173-0088295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50180264​9​8​9​9​9​9​1​6​5​7​0​8173-0096295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50240264​9​8​9​9​9​9​1​6​5​7​1​5173-0100295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50320284​9​8​9​9​9​9​1​6​5​7​2​2173-0118295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50400284​9​8​9​9​9​9​1​6​5​7​3​9173-0126295/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6060214​9​8​9​9​9​9​1​6​5​7​4​6173-0134320/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

6080214​9​8​9​9​9​9​1​6​5​7​5​3173-0142320/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

60120214​9​8​9​9​9​9​1​6​5​7​6​0173-0151320/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60180264​9​8​9​9​9​9​1​6​5​7​9​1173-0169320/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60240264​9​8​9​9​9​9​1​6​5​7​7​7173-0177320/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60320284​9​8​9​9​9​9​1​6​5​7​8​4173-0185320/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60400284​9​8​9​9​9​9​1​6​5​8​0​7173-0193320/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8060254​9​8​9​9​9​9​1​6​5​8​1​4173-0207490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080254​9​8​9​9​9​9​1​6​5​8​2​1173-0215490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80120254​9​8​9​9​9​9​1​6​5​8​3​8173-0223490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80180334​9​8​9​9​9​9​1​6​5​8​6​9173-0231490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80240334​9​8​9​9​9​9​1​6​5​8​4​5173-0240490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80320354​9​8​9​9​9​9​1​6​5​8​5​2173-0258490/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80400354​9​8​9​9​9​9​1​6​5​8​7​6173-0266490/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Shaft Diameter(mm) 6 Max. Rotational Speed(rpm) 4000 Shaft length(mm) 40

Additional Products in this Category

Tech Support