(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Spin Threaded Flap Wheel" (Replaceable Shaft / Shaft Diameter: 6 mm)【5 Pieces Per Package】

"Spin Threaded Flap Wheel" (Replaceable Shaft / Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· Shaft is screw-in type, so mounting and removing can be done with one touch.
· Shaft can be replaced while chuck is mounted.
· By using a spin shaft (sold separately), shaft length can be changed for standard length (40 mm) and hole depth (100 mm).
[Applications]
· For rust removal, deburring, and brazing.
· Polishing interior of cylinders, corners, etc.
· Tools used: straight grinder (pneumatic/electric) / electric drill / drilling machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SF-3025-40
SF-3025-60
SF-3025-80
SF-3025-100
SF-3025-120
SF-3025-150
SF-3025-180
SF-3025-240
SF-3025-320
SF-3025-400
SF-4025-40
SF-4025-60
SF-4025-80
SF-4025-100
SF-4025-120
SF-4025-150
SF-4025-180
SF-4025-240
SF-4025-320
SF-4025-400
SF-5025-40
SF-5025-60
SF-5025-80
SF-5025-100
SF-5025-120
SF-5025-150
SF-5025-180
SF-5025-240
SF-5025-320
SF-5025-400
SF-6025-40
SF-6025-60
SF-6025-80
SF-6025-100
SF-6025-120
SF-6025-150
SF-6025-180
SF-6025-240
SF-6025-320
SF-6025-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Particle Size
(#)
Number of blades
(sheet)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

3040Approx. 4020000275-8253104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3060Approximately 6020000275-8261104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3080Approximately 8020000275-8270104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30100Approximately 10020000275-8288104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30120Approximately 12020000275-8296104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30150Approximately 15020000275-8300104/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

30180Approx. 18020000275-8318104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30240Approximately 24020000275-8326104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30320Approximately 32020000275-8334104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

30400Approximately 40020000275-8342104/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4040Approx. 4018000275-8351204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4060Approximately 6018000275-8369204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4080Approximately 8018000275-8377204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40100Approximately 10018000275-8385204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40120Approximately 12018000275-8393204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40150Approximately 15018000275-8407204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40180Approx. 18018000275-8415204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40240Approximately 24018000275-8423204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40320Approximately 32018000275-8431204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40400Approximately 40018000275-8440204/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5040Approx. 4018000275-8458300/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

5060Approximately 6018000275-8466300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

5080Approximately 8018000275-8474300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50100Approximately 10018000275-8482300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50120Approximately 12018000275-8491300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50150Approximately 15018000275-8504300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50180Approx. 18018000275-8512300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50240Approximately 24018000275-8521300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50320Approximately 32018000275-8539300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

50400Approximately 40018000275-8547300/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6040Approx. 4018000275-8555405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6060Approximately 6018000275-8563405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080Approximately 8018000275-8571405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60100Approximately 10018000275-8580405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60120Approximately 12018000275-8598405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60150Approximately 15018000275-8601405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60180Approx. 18018000275-8610405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60240Approximately 24018000275-8628405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60320Approximately 32018000275-8636405/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60400Approximately 40018000275-8644405/box

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 25
Pcs./Box.(piece) 5 Features Shaft is screw-in type, so mounting and removing can be done with one touch. Shaft can be replaced while chuck is mounted. By using a spin shaft (sold separately), shaft length can be changed for standard length (40 mm) and hole depth (100 mm). Tool Used Straight grinder (air, electric), electric drill, drilling machine

Additional Products in this Category

Tech Support