(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Slitted Felt Wheel with Shaft" (Shaft Diameter: 6 mm) (Part Numbers)

"Slitted Felt Wheel with Shaft" (Shaft Diameter: 6 mm)
  • Volume Discount

•Use: Grinding
•Model: Shaft Mounted Flap Wheel
•Material: Felt
•Width (mm): 20
•Shaft Diameter (mm): 6

Part Number

Configured Part Number is shown.

Part Number
FSF2020
FSF2520
FSF3020
FSF4020
FSF5020
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Number of blades
(Sheets)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)
5 Piece(s)Available

8 Days or more

20Approx. 1511000325-017215
5 Piece(s)Available

8 Days or more

25Approx. 1910000325-013017
5 Piece(s)Available

8 Days or more

30Approx. 2210000325-015620
5 Piece(s)Available

8 Days or more

40Approximately 319000325-016428
5 Piece(s)Available

8 Days or more

50Approximately 338000325-014835

Loading...

  1. 1

Basic Information

Use Polishing Model Flap with shaft Material Felt
Width(mm) 20 Shaft Diameter(mm) 6 Type -
Shaft length(mm) 40 Application For finishing and dusting. Add polish for mirror metal Finish. Features The flap type wool felt makes oil-based polishes (green rough, etc.) easy to apply, which greatly improves work efficiency. It has excellent flexibility, and can be used to correspond with the shape of the workpiece, realizing an even polish and a beautiful shine. Can be used for any type of polishing, including inner surfaces, curved surfaces, and flat surfaces.

Additional Products in this Category

Tech Support