(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Multi Sandpaper

Multi Sandpaper
  • Volume Discount

[Features]
· Ideal for all types of finishes, be they flat/curved surfaces or more complex shapes.
· Compatible with wooden, plastic and metal surfaces.
· Belt replacement is easy too.
[Applications]
· For finishing, molding, and weld-finishing materials such as metals, wood, and ceramics; for finishing sheet metal work, for removing rust from automobiles, etc.

Part Number

Configured Part Number is shown.

Part Number
MSP-80
MSP-600
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Abstract Trusco Code Mass
1 Piece(s)Available

7 Days or more

80Woodworking rough finishing219-691316g
1 Piece(s)Available

7 Days or more

600Plastic/Metal Finishing219-690515g

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 6.4 Overall Length(mm) 160 Features Ideal for all types of finishes, be they flat/curved surfaces or more complex shapes. Compatible with wooden, plastic and metal surfaces. The belt is also easy to replace.
Application For finishing, molding, and weld-finishing materials such as metals, wood, and ceramics; for finishing sheet metal work, for removing rust from automobiles, etc.

Additional Products in this Category

Tech Support