(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/3" Cut Paper Series (Water-Resistant Paper)【10 Pieces Per Package】

1/3" Cut Paper Series (Water-Resistant Paper)
  • Volume Discount

[Features]
· The paper base is water-resistant, and chemical polishing can be performed using water, oil, etc.
· Suitable for coating, polishing finishing metal products, etc.
· Can also be mounted to electric sanders.
[Applications]
· Base polishing for coating work.
· Polishing of metals, wood and stones.

Part Number

Configured Part Number is shown.

Part Number
TP10S-1000
TP10S-1500
TP10S-240
TP10S-400
TP10S-600
TP10S-800
TP10S-MIX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Abrasive material Particle Size
(#)
Details Type Set Content Quantity/Pack Number of included sets
(sheet)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide1000Waterproof paper-10 pcs.-228-045140 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Silicon carbide1500Waterproof paper-10 pcs.-228-046937 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide240Waterproof paper-10 pcs.-228-041854 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide400Waterproof paper-10 pcs.-228-042643 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide600Waterproof paper-10 pcs.-228-043443 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide800Waterproof paper-10 pcs.-228-044243 g/pack

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

--Waterproof paper mixed set (10-sheet set)#240 and 1500 / 1 pc. Each, #400, 600, 800 and 1000 / 2 pcs. Each-10228-047743 g/set

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Width(mm) 93
Length(mm) 228 Features The paper base is water-resistant, chemical polishing can be performed using water, oil, etc. Suitable for coating, polishing, and finishing metallic products and the like. Can also be attached to an electric sander. Application Base polishing for coating work. Polishing of metals, wood and stones.

Additional Products in this Category

Tech Support