(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Poly Disc α" (for Polishing)【5 Pieces Per Package】

"Poly Disc α" (for Polishing)
  • Volume Discount

[Features]
· Blue wool felt disc impregnated with non-chrome type grease and oil abrasive can achieve mirror glossy finish, as is.
[Applications]
· Optimal for polishing stainless steel and general metals.
· Glazing and mirror surface finishing.

Part Number

Configured Part Number is shown.

TPDA-100

Part Number
TPDA-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Felt Disc work material general steel / Stainless Steel / Cast Iron / Copper Material / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Thickness(mm) 10 Max. Rotational Speed(rpm) 12000
Product granularity(#) Glazing Pcs./Box. 5 (pcs.) Trusco Code 261-2500
Mass 400 g/box Features Blue wool felt disc impregnated with non-chrome type grease and oil abrasive can achieve mirror glossy finish, as is. Application Ideal for polishing stainless steel or general metal. Glazing, mirror finishing.
Maximum operating rotation speed 62.8m/s(3768m/min) Accessory With adapter for 15 mm hole (1 pc per box)

Please check the type/dimensions/specifications of the part TPDA-100 in the "Poly Disc α" (for Polishing) series.

Additional Products in this Category

Tech Support