(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Cleaning Disc【5 Pieces Per Package】

GP Cleaning Disc
  • Volume Discount

[Features]
· Polishing agent with softness for finishing with abrasive powder bound into special nylon non-woven fabric (silicon carbide).

Part Number

Configured Part Number is shown.

GPCD-100

Part Number
GPCD-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Thickness(mm) 15 Max. Rotational Speed(rpm) 12000 Product granularity(#) 120 Equivalent
Pcs./Box. 5 (pcs.) Trusco Code 299-4348 Mass 305 g/box
Features Polishing agent with softness for finishing with abrasive powder bound into special nylon non-woven fabric (silicon carbide). Application Rust removal, paint removal. Maximum operating rotation speed 62.8m/s(3768m/min)

Please check the type/dimensions/specifications of the part GPCD-100 in the GP Cleaning Disc series.

Additional Products in this Category

Tech Support