(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"New Nylon Disc" (High-Speed Rotation Type / Direct Screw-in Type)【5 Pieces Per Package】

"New Nylon Disc" (High-Speed Rotation Type / Direct Screw-in Type)
  • Volume Discount

[Features]
· It can be installed in a single action (screw type).
· Even without adjusting the rotation speed, there is no burning or clogging. (High Rotation Model)
· Uses nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust.
· It prevents over-grinding of non-abrasive materials.
[Applications]
· For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, mirror surface pretreatment, and paint removal.

Part Number

Configured Part Number is shown.

TNND100AL-320

Part Number
TNND100AL-320
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 95
Thickness(mm) 15 Particle Size(#) 320 Thread Diameter(mm) M10(P1.5)
Max. Rotational Speed(rpm) 12000 Pcs./Box. 5 (pcs.) Number of non-woven fabric cloths (pieces) 29
Trusco Code 379-9948 Mass 392 g/box Features It can be installed in a single action (screw type). Burning and clogging do not occur even without adjusting the rotation speed. (High Rotation Model) Owing to the use of nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust, it prevents over-grinding of polished objects,.
Application For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, mirror surface pretreatment, and paint removal.

Please check the type/dimensions/specifications of the part TNND100AL-320 in the "New Nylon Disc" (High-Speed Rotation Type / Direct Screw-in Type) series.

Additional Products in this Category

Tech Support