(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook and Loop Fastener Disc φ50【100 Pieces Per Package】

Hook and Loop Fastener Disc φ50
  • Volume Discount

[Features]
· The count can be exchanged with a single touch.
· Sharp cutting edge.
· Abrasion marks are unlikely to appear.
· Minimal clogging and long life.
· Granule degree #120-#1000 is water resistant and can be combined with water.
[Applications]
· Automotive buffing repair process.
· Various types of buffing in woodworking and furniture making.
· Buffing of building paint and in interior construction.
· Paint buffing in all types of vehicles.
· Black baked paint buffing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMD50-60
TMD50-80
TMD50-100
TMD50-1000
TMD50-120
TMD50-180
TMD50-240
TMD50-320
TMD50-400
TMD50-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

60287-8755160 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

80287-8763130 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

100287-8771120 g/box

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1000287-884460 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

120287-8780100 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

180287-879890 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

240287-880180 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

320287-881070 g/box

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

400287-882870 g/box

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

600287-883660 g/box

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 50
Color Gray Max. Rotational Speed(rpm) 4000 Pcs./Box. 100 (Sheets)
Features The count can be exchanged with a single touch. The sharpness is acute, and abrasion marks are unlikely to appear. Clogging is unlikely, and this product has a long lifespan. Granule degree #120-#1000 is water resistant and can be combined with water. Application Automotive buffing repair process. Various types of buffing in woodworking and furniture making. Buffing of building paint and in interior construction. Paint buffing in all types of vehicles. Black baked paint buffing. Maximum operating rotation speed 10.5m/s(630m/min)

Additional Products in this Category

Tech Support