(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"GP Disc Wheel Soft" (Diagonal Type)【5 Pieces Per Package】

"GP Disc Wheel Soft" (Diagonal Type)
  • Volume Discount

[Features]
· Has diagonally attached blades and gently contacts workpieces.
· It has heat dissipation property, causing little or no distortion and burning of the material to be polished due to heat.
[Applications]
· Pre-plating polishing, metal surface polishing, rust removal, and deburring.
· Polishing woodwork and plastic.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP100S-40
GP100S-60
GP100S-80
GP100S-100
GP100S-120
GP100S-150
GP100S-180
GP100S-240
GP100S-320
GP100S-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4080173-0568410 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080173-0576390 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080173-0584365 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10090173-0592350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12090173-0606350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15090173-0614340 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18090173-0622340 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

24090173-0631340 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

32090173-0649325 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40090173-0657320 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Max. Rotational Speed(rpm) 13600 Blade length(mm) 15
Pcs./Box. 5 (sheet) Features Has diagonally attached blades and gently contacts workpieces. It has heat dissipation property, causing little or no distortion and burning of the material to be polished due to heat. Application Pre-plating polishing, metal surface polishing, rust removal, deburring. Polishing of woodwork and plastic.
Maximum operating rotation speed 71.2m/s(4270m/min) Accessory With adapter for 15 mm hole (1 pc per box)

Additional Products in this Category

Tech Support