(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"GP Disc Wheel" (Perpendicular Type)【5 Pieces Per Package】

"GP Disc Wheel" (Perpendicular Type)
  • Volume Discount

[Features]
· For use with ordinary metal. Gap between polishing cloths is wide, preventing clogging even when rust or paint is peeled off. Since the polishing cloth comes into contact with the material to be polished at right angles, the material will not be damaged.
· It has heat dissipation property, causing little or no distortion or burning of the material to be polished due to heat.
[Applications]
· Pre-plating polishing, metal surface polishing, rust removal, and deburring.
· Polishing wood and plastic.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP100-40
GP100-60
GP100-80
GP100-100
GP100-120
GP100-150
GP100-180
GP100-240
GP100-320
GP100-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4080115-0316400 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6080115-0324390 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8080115-0332365 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10090115-0341350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12090115-0359350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

15090115-0367350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18090115-0375350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

24090115-0383350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

32090115-0391345 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40090115-0405345 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Max. Rotational Speed(rpm) 13600 Blade length(mm) 15
Pcs./Box. 5 (sheet) Features For general metals. Since there is a gap between the polishing cloths, it does not cause clogging even if the rust or paint peels off. Since the polishing cloth comes into contact with the material to be polished at right angles, the material will not be damaged. It has heat dissipation property, causing little or no distortion and burning of the material to be polished due to heat. Application Pre-plating polishing, metal surface polishing, rust removal, deburring. Polishing of woodwork and plastic.
Maximum operating rotation speed 71.2m/s(4270m/min) Accessory With adapter for 15 mm hole (1 pc per box)

Additional Products in this Category

Tech Support