(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

GP Top Mini, No Thread Type, GP5010A【5 Pieces Per Package】

GP Top Mini, No Thread Type, GP5010A
  • Volume Discount

[Features]
· Dedicated flap disc for 50 mm air tool.
· Has 5 to 6 times longer life compared to offset type grindstone and does not cause grinding burns.
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
[Applications]
· For removing welding beads and spatters.
· Deburring.
· Ideal for removing spot-welding spatter on automobiles, home appliances etc., and especially polishing molds.
· For use with ordinary metal.
· Tools Used: disc grinder and air grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP5010A-40
GP5010A-60
GP5010A-80
GP5010A-100
GP5010A-120
GP5010A-150
GP5010A-180
GP5010A-240
GP5010A-320
GP5010A-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

40360-967762 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60360-968554 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80360-969350 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

100360-970748 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120360-971545 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

150360-972344 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

180360-973143 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

240360-974043 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

320360-975843 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400360-976643 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc Outer diameter Dimensions(mm) 50 Inner Diameter Dimension(mm) 9.6
Max. Rotational Speed(rpm) 20000 Blade length(mm) 12 Number of blades(sheet) 36
Pcs./Box. 5 (sheet) Features Dedicated flap disc for 50 mm air tool. Has 5 to 6 times longer life compared to offset type grindstone and does not cause grinding burns. Application For removing welding beads and spatters. Deburring.
Maximum operating rotation speed 52.3m/s(3140m/min)

Additional Products in this Category

Tech Support