(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Top TOKUMARU-KUN【10 Pieces Per Package】

GP Top TOKUMARU-KUN
  • Volume Discount

[Features]
· This economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.
[Applications]
· For removing beads from welding surface.
· For removing paint and rust.

Part Number

Configured Part Number is shown.

Part Number
GP100TM-40
GP100TM-60
GP100TM-80
GP100TM-100
GP100TM-120
GP100TM-150
GP100TM-180
GP100TM-240
GP100TM-320
GP100TM-400
GP100TMZ-40
GP100TMZ-60
GP100TMZ-80
GP100TMZ-100
GP100TMZ-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Details Type Number of blades
(sheet)
Trusco Code Mass Features Application

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

40Alundum (For General Metals)72220-9446693 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

60Alundum (For General Metals)80220-9454612 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80Alundum (For General Metals)80220-9462556 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100Alundum (For General Metals)80220-9471534 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Alundum (For General Metals)80220-9489532 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

150Alundum (For General Metals)80220-9497532 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

180Alundum (For General Metals)80220-9501532 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

240Alundum (For General Metals)80220-9519502 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

320Alundum (For General Metals)80220-9527500 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Alundum (For General Metals)80220-9535470 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process.Heavy duty polishing, metal polishing by disc grinder. Polishing of airplanes, vehicles, ships, bridges, tanks, etc. Descaling and deburring of metals and also polishing of steel and nonferrous metals.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

40Zirconia (for difficult-to-cut materials such as stainless steel)72284-8180703 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process. Zirconia abrasive is used for heavy duty grinding and long service life.Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing various kinds of metal.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60Zirconia (for difficult-to-cut materials such as stainless steel)72284-8198653 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process. Zirconia abrasive is used for heavy duty grinding and long service life.Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing various kinds of metal.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80Zirconia (for difficult-to-cut materials such as stainless steel)80284-8201603 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process. Zirconia abrasive is used for heavy duty grinding and long service life.Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing various kinds of metal.

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

100Zirconia (for difficult-to-cut materials such as stainless steel)80284-8210603 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process. Zirconia abrasive is used for heavy duty grinding and long service life.Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing various kinds of metal.

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Zirconia (for difficult-to-cut materials such as stainless steel)80284-8228603 g/boxThis economy product has performance almost equivalent to GP Top® at a lower price achieved through the improvement of efficiency in the production process. Zirconia abrasive is used for heavy duty grinding and long service life.Removing black scale from metal and removing beading from welding surfaces. Grinding and polishing various kinds of metal.

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Max. Rotational Speed(rpm) 13600 Blade length(mm) 16
Pcs./Box. 10 (sheet) Maximum operating rotation speed 71.2m/s(4270m/min) Grinding Angle 15~30° 
Accessory With adapter for 15 mm hole (10 pcs per box)

Additional Products in this Category

Tech Support