(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-PT

Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-PT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: HSS

PDF

Part Number

Configured Part Number is shown.

Part Number
TPD-H-38XPT1/4-19
TPD-H-38XPT1/8-28
TPD-H-38XPT3/8-19
TPD-H-50XPT1/2-14
TPD-H-50XPT1/4-19
TPD-H-50XPT3/4-14
TPD-H-50XPT3/8-19
TPD-H-63XPT1-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/4193843742
1 Piece(s)Available

8 Days or more

R1/8283843741
1 Piece(s)Available

8 Days or more

R3/8193843743
1 Piece(s)Available

8 Days or more

R1/2145043754
1 Piece(s)Available

8 Days or more

R1/4195043752
1 Piece(s)Available

8 Days or more

R3/4145043756
1 Piece(s)Available

8 Days or more

R3/8195043753
1 Piece(s)Available

8 Days or more

R1116343773
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type High-speed steel Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support