(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-NPS (Part Numbers)

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-NPS
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPD-S-38X1/4-18NPS
SPD-S-38X1/8-27NPS
SPD-S-38X3/8-18NPS
SPD-S-50X1/2-14NPS
SPD-S-50X3/4-14NPS
SPD-S-57X1-11-1/2NPS
SPD-S-63X1-1/4-11X1/2NPS
SPD-S-75X1-1/2-11X1/2NPS
SPD-S-100X2-11-1/2NPS
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

NPS1/4183847812
1 Piece(s)Available

8 Days or more

NPS1/8273847811
1 Piece(s)Available

8 Days or more

NPS3/8183847813
1 Piece(s)Available

8 Days or more

NPS1/2145047821
1 Piece(s)Available

8 Days or more

NPS3/4145047822
1 Piece(s)Available

8 Days or more

NPS111.55747831
1 Piece(s)Available

8 Days or more

NPS1"1/411.56347841
1 Piece(s)Available

8 Days or more

NPS1"1/211.57547851
1 Piece(s)Available

8 Days or more

NPS211.510047861

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support