(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
TB4501-5M
Product Model | Non-adhesive tape | Color | White Type |
---|---|---|---|
Width(mm) | 13 | Length(m) | 5 |
Thickness(mm) | 0.1 | Color Details | White |
Trusco Code | 419-5752 | Mass(g) | 20 |
Features | A tape made from uncalcinated fluorine resin, self-fusing. | Application | Sealing threads of various pipes and sealing various bolts. |
Specifications | Can cut by hand | Operating Temperature Range(°C) | -100~250 |
Show More | |||
Base Materials | Fluororesin | Amount Of Content | 1 Roll |
Show Less |
Product Model | Non-adhesive tape | Color | White Type | Width(mm) | 13 |
---|---|---|---|---|---|
Length(m) | 5 | Thickness(mm) | 0.1 | Color Details | White |
Trusco Code | 419-5752 | Mass(g) | 20 | Features | A tape made from uncalcinated fluorine resin, self-fusing. |
Application | Sealing threads of various pipes and sealing various bolts. | Specifications | Can cut by hand | Operating Temperature Range(°C) | -100~250 |
Base Materials | Fluororesin | Amount Of Content | 1 Roll |
Please check the type/dimensions/specifications of the part TB4501-5M in the Sealing Tape Width 13 mm Length 5 m/15 m series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy