(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Ball-Point Hex Wrench" (with Catcher Ball) (Part Numbers)

"Ball-Point Hex Wrench" (with Catcher Ball)
  • Volume Discount

[Features]
· Since the neck length is approximately 1/2 the standard type, it can be used for working in narrow places.
· A ball point type with catcher ball on the tip, which boasts excellent workability in narrow places. (3 mm or more)
· It has a diagonal curve.
· The hardness is HRC 53-57.
[Applications]
· Tightening of screws in narrow spaces.

Part Number

Configured Part Number is shown.

TTVS-9S

Part Number
TTVS-9S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content(mm) 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
Mass(g/Set) 245 Trusco Code 302-2129 Features Since the underneck length is approximately 1/2 of the standard type, it can be used for working in narrow places. A ball point type with catcher ball on the tip, which takes pride in its excellent workability in narrow places. (3 mm or more)
Accessory Holder

Please check the type/dimensions/specifications of the part TTVS-9S in the "Ball-Point Hex Wrench" (with Catcher Ball) series.

Additional Products in this Category

Tech Support