(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint Hexagonal Bar Wrench (with Magic Ring) (Part Numbers)

Ballpoint Hexagonal Bar Wrench (with Magic Ring)
  • Volume Discount

[Features]
· Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent Acquired: No. 3151178)
· Made of chrome plated chrome vanadium steel processed up to HRC57 to 60.

Part Number

Configured Part Number is shown.

G369-R60

Part Number
G369-R60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 6
Single Product/Set Classification Single Item Overall length (L dimension)(mm) 184 Hex bar wrench underneck length (H dimension) L-shape only(mm) 32
Trusco Code 125-3662 Mass(g) 50 Features Because a spring steel ring is attached to the ballpoint portion, it catches and holds on tight to hex screws. (Patent No: 3151181) Chrome plated.
Material Chrome Vanadium Steel Hardness HRC57~60

Additional Products in this Category

Tech Support