(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Borazon Internal Bar

Borazon Internal Bar
  • Volume Discount

[Features]
· Shank diameters of 3 mm.
· Knoop hardness is about 4,700 (second hardest material following diamonds) so CBN can be used just as diamond for most workpieces; however, it generates large amounts of heat especially during grinding, so it is best suited for metals containing carbon.
[Applications]
· Applicable workpiece materials: Carbon steel, tool steel alloy, high-speed tool steel, bearing steel, case hardened steel, hardened steel, stainless steel.

Part Number

Configured Part Number is shown.

Part Number
INT-005
INT-010
INT-015
INT-020
INT-035
INT-040
INT-045
INT-055
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
blade diameter
(mm)
Blade Length
(mm)
Body
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
1 Piece(s)Available

9 Days or more

3250.547.580000131-90352.1g
1 Piece(s)Available

8 Days or more

20016680000131-90432.1g
1 Piece(s)Available

8 Days or more

2001.56680000131-90512.3g
1 Piece(s)Available

8 Days or more

20026680000131-90602.3g
1 Piece(s)Available

8 Days or more

1203.56-70000131-90942.8g
1 Piece(s)Available

8 Days or more

12046-70000131-91082.9g
1 Piece(s)Available

8 Days or more

1204.56-70000131-91163.1g
1 Piece(s)Available

8 Days or more

1205.56-70000131-91323.4g

Loading...

  1. 1

Basic Information

Classification Internal Grindstone Model Single Item Shape Cylinder Type
Material / Abrasive CBN Shaft Diameter(mm) 3 Details Type Standard Type
Overall Length(mm) 50 Features Shank diameters of 3 mm.

Additional Products in this Category

Tech Support