(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Mounted Points - Grindstone with 6 mm Rubber Shank【5 Pieces Per Package】

Mounted Points - Grindstone with 6 mm Rubber Shank
  • Volume Discount

[Features]
· No clogging of SUS type steel materials and maintains high cutting power.
· Offers high cutting power even at low speed range.
· Sintered with WA + polycrystalline porous abrasive grain.
[Applications]
· Optimal for deburring and milling work.
· For mold polishing work.

Part Number

Configured Part Number is shown.

Part Number
CH815C
CH820C
CH825C
KI2215F
KI2220F
KI2225F
MI1215M
MI1220M
MI1225M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Details Type Width
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8015#80 Series, Color: Brown2020000374-9711120 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8020#80 Series, Color: Brown2515000374-9720160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8025#80 Series, Color: Brown2512000374-9738210 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

22015#220 Series, Color: Yellow2020000374-9746120 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

22020#220 Series, Color: Yellow2515000374-9754160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

22025#220 Series, Color: Yellow2512000374-9762210 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12015#120 Series, Color: Green2020000374-9771120 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12020#120 Series, Color: Green2515000374-9789160 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12025#120 Series, Color: Green2512000374-9797210 g/Pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 6 Shaft length(mm) 35
Quantity/Pack(piece) 5 Features No clogging of SUS type steel materials and maintains high cutting power. Offers high cutting power even at low speed range. Sintered with WA + polycrystalline porous abrasive grain. Application Optimal for deburring and milling work. For mold sharpening work.

Additional Products in this Category

Tech Support